Breadcrumbs

Home > All Products > Generac PRO > Generac PRO Tow Behind Field and Brush Mower

Powerful G-Force Engine for the Toughest Terrain

The Generac PRO Tow-Behind Mower, with its powerful Generac G-Force engine, offers a floating, mulching deck for precision across all manner of terrain and protection against damage to the drivetrain. Capable of mowing up to 2 acres per hour, the Tow-Behind mower also offers a remote control for engaging and disengaging the blade from the driver’s seat. It is the top choice for projects large and small, thanks to its big-appetite brush bar, which feeds vegetation under the deck where it is swiftly mulched.



Additional Features

Generac G-Force Engine- Robust and reliable.

Pressurized Lubrication- Pressured lubrication ensures that oil is immediately present at the start of the engine. Reducing the wear of the engine components for a long life. 

Pivoting Blades- Absorb impact from immovable objects to protect blades and engine.

Wide Mowing Path- 44 inches of mowing width. Tow behind models mow outside of the track width.