Breadcrumbs

Home > All Products > Generac PRO > Generac PRO Powerwagon

Easy Maneuverability In Tight Spaces

The Generac PRO Powerwagon, with an electric-start Generac G-Force engine, provides three forward speeds and one reverse, to match any walking pace. The Powerwagon has many benefits, like the disc brakes for use on sloping terrain, dumping at the push of a button, and easy maneuverability in tight spaces. These features make the Powerwagon the best choice for transporting materials when navigating narrow trails, wooded areas, and cramped doorways.



Additional Features

‚Äč8.0 ft-lbs Generac G-Force Engine  Durable and powerful.

Wide Load Bed  Large one-piece molded bed allows for up to 800 pounds of material.

Disk Brake  A hand-actuated disk brake checks the speed of a fully loaded cargo bed when operating slope. Lockable brakes secure the machine in place for loading and unloading. 

Hour Meter — Tracks maintenance intervals.

Accessories (sold separately)